text.skipToContent text.skipToNavigation

OPA2541SM

Dual High Power Operational Amplifier

Packaging

Package | PIN: LMF | 8
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $285.13
10-24 $269.29
25-99 $262.50
100-999 $257.98
1000+ $257.15

Features

  • OUTPUT CURRENTS TO 5A
  • POWER SUPPLIES TO ±40V
  • FET INPUT
  • ELECTRICALLY ISOLATED CASE

Texas Instruments  OPA2541SM

The OPA2541 is a dual power operational amplifier capable of operation from power supplies up to ±40V and output currents of 5A continuous. With two monolithic power amplifiers in a single package it provides unequaled functional density.

The industry-standard 8-pin TO-3 package is isolated from all internal circuitry allowing it to be mounted directly to a heat sink without insulators which degrade thermal performance. Internal circuitry limits output current to approximately 6A.

The OPA2541 is available in both industrial and military temperature range versions.