text.skipToContent text.skipToNavigation

OPA2544T

High-Voltage, High-Current Dual Operational Amplifier

Packaging

Package | PIN: KV | 11
Temp: T (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $21.98
10-24 $20.43
25-99 $19.72
100-249 $17.23
250-499 $16.39
500-749 $15.09
750-999 $13.54
1000+ $13.50

Features

  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10V to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 50pA max
  • 8-PIN HERMETIC TO-3 AND 11-LEAD PLASTIC PACKAGES

Texas Instruments  OPA2544T

The OPA2544 is a dual high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. It provides 2A output current and power supply voltage range extends to ±35V.

The OPA2544 integrates two high performance FET op amps with high power output stages on a single monolithic chip. Internal current limit and thermal shutdown protect the amplifier and load from damage.

The OPA2544 is available in a hermetic 8-pin metal TO-3, and 11-lead plastic packages. Models are available in -40°C to +85°C, and -55°C to +125°C temperature ranges.