OPA2670IRGVT

text.skipToContent text.skipToNavigation

OPA2670IRGVT

Single Port, High Output Current VDSL2 Line Driver with Power Control

Packaging

Package | PIN: RGV | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.58
10-24 $3.23
25-99 $3.00
100-249 $2.63
250-499 $2.47
500-749 $2.10
750-999 $1.77
1000+ $1.69

Features

  • WIDEBAND +12V OPERATION:
    420MHz (G = +5V/V)
  • HIGH OUTPUT CURRENT: 700mA
  • OUTPUT VOLTAGE SWING: 9.4VPP into 10 Single-Ended Load
  • HIGH DIFFERENTIAL SLEW RATE: 5000V/µs
  • LOW SUPPLY CURRENT: 30.5mA
  • FLEXIBLE POWER CONTROL
  • APPLICATIONS
    • POWER LINE MODEM
    • xDSL LINE DRIVERS
    • CABLE MODEM DRIVERS
    • BROADBAND VIDEO LINE DRIVERS
    • ARB LINE DRIVERS

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  OPA2670IRGVT

The OPA2670 provides the high output current and low distortion required in emerging xDSL and Power Line Modem driver applications. Operating on a single +12V supply, the OPA2670 consumes a low 30.5mA quiescent current to deliver a very high 700mA output current. This output current supports even the most demanding xDSL requirements with greater than 450mA minimum output current (+25°C minimum value) with low harmonic distortion. Differential driver applications deliver less than –71dBc distortion at the peak upstream power levels of full-rate ADSL. The high 320MHz bandwidth also supports the most demanding VDSL2 line driver requirements.

Power control features are included to allow system power to be minimized. Two logic control lines allow four quiescent power settings, including full power, 66% power, 33% power, and shutdown.