text.skipToContent text.skipToNavigation

OPA2677IDDA

SpeedPlus™ Dual, Wideband, High Output Current Operational Amplifier

Packaging

Package | PIN: DDA | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.66
10-24 $4.19
25-99 $3.90
100-249 $3.42
250-499 $3.21
500-749 $2.72
750-999 $2.30
1000+ $2.20

Features

  • WIDEBAND +12V OPERATION: 200MHz (G = +4)
  • UNITY-GAIN STABLE: 220MHz (G = +1)
  • HIGH OUTPUT CURRENT: 500mA
  • OUTPUT VOLTAGE SWING: ±5V
  • HIGH SLEW RATE: 1800V/µs
  • LOW SUPPLY CURRENT: 18mA
  • FLEXIBLE SUPPLY RANGE:
    • +5 to +12V Single Supply
    • ±2.5 to ±6V Dual Supplies
  • APPLCATIONS
    • xDSL LINE DRIVER
    • CABLE MODEM DRIVER
    • MATCHED I/Q CHANNEL AMPLIFIER
    • BROADBAND VIDEO LINE DRIVER
    • ARB LINE DRIVER
    • POWER LINE MODEM
    • HIGH CAP LOAD DRIVER

All trademarks are the property of their respective owners.

Texas Instruments  OPA2677IDDA

The OPA2677 provides the high output current and low distortion required in emerging xDSL and Power Line Modem driver applications. Operating on a single +12V supply, the OPA2677 consumes a low 9mA/ch quiescent current to deliver a very high 500mA output current. This output current supports even the most demanding ADSL CPE requirements with > 380mA minimum output current (+25°C minimum value) with low harmonic distortion. Differential driver applications will deliver < –85dBc distortion at the peak upstream power levels of full rate ADSL. The high 200MHz bandwidth will also support the most demanding VDSL line driver requirements.

Specified on ±6V supplies (to support +12V operation), the OPA2677 will also support a single +5V or dual ±5V supply. Video applications will benefit from its very high output current to drive up to 10 parallel video loads (15Ω) with < 0.1%/0.1° dG/dP nonlinearity.

The OPA2677 is available in either an SO-8 or QFN-16 and an HSOP-8 PowerPAD™ package.