text.skipToContent text.skipToNavigation

OPA2691I-14D

Dual Wideband Current Feedback Operational Amplifier,with Disable

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.00
10-24 $4.49
25-99 $4.20
100-249 $3.76
250-499 $3.51
500-749 $3.06
750-999 $2.65
1000+ $2.59

Features

  • FLEXIBLE SUPPLY RANGE:
       +5V to +12V Single Supply
       ±2.5V to ±6V Dual Supply
  • WIDEBAND +5V OPERATION: 190MHz (G =+2)
  • UNITY-GAIN STABLE: 280MHz (G =1)
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • HIGH SLEW RATE: 2100V/µs
  • LOW SUPPLY CURRENT: 5.1mA/ch
  • LOW DISABLED CURRENT: 150 µA/ch
  • APPLICATIONS
    • xDSL LINE DRIVER/RECEIVER
    • MATCHED I/Q CHANNEL AMPLIFIER
    • BROADBAND VIDEO BUFFERS
    • HIGH-SPEED IMAGING CHANNELS
    • PORTABLE INSTRUMENTS
    • DIFFERENTIAL ADC DRIVERS
    • ACTIVE FILTERS
    • WIDEBAND INVERTING SUMMING

All trademarks are the property of their respective owners.

Texas Instruments  OPA2691I-14D

The OPA2691 sets a new level of performance for broadband dual current-feedback op amps. Operating on a very low 5.1mA/ch supply current, the OPA2691 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers a high output current with minimal voltage headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA2691 can deliver a 1V to 4V output swing with over 150mA drive current and 190MHz bandwidth. This combination of features makes the OPA2691 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The OPA2691’s low 5.1mA/ch supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products. System power may be further reduced by using the optional disable control pin (SO-14 only). Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA2691 supply current drops to less than 150 µA/ch while the output goes into a high impedance state. This feature may be used for power savings.