text.skipToContent text.skipToNavigation

OPA2836QDGKRQ1

Automotive, Dual, Very Low Power, Rail to Rail output, VFB Op Amp

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.76
10-24 $3.38
25-99 $3.15
100-249 $2.76
250-499 $2.59
500-749 $2.20
750-999 $1.85
1000+ $1.77

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typ)
    • Power-Down Mode: 0.5 µA Typ)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2, HD3: –85 dBc, –105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Max)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V
    (5-V Supply)

Texas Instruments  OPA2836QDGKRQ1

The OPA2836-Q1 device is a dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback operational amplifier designed to operate over a power-supply range of 2.5 V to 5.5 V (single supply), or ±1.25 V to ±2.75 V (dual supply). Consuming only 1 mA per channel with a unity-gain bandwidth of 205 MHz, this amplifier sets an industry-leading, power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is a key importance, the low-power consumption and high-frequency performance of the OPA2836-Q1 offers designers performance-versus-power that is not attainable in other devices.

The OPA2836-Q1 is characterized for operation over the extended industrial temperature range of –40°C to +125°C.