text.skipToContent text.skipToNavigation

OPA355QDBVRQ1

Automotive 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.29
10-24 $2.05
25-99 $1.90
100-249 $1.66
250-499 $1.53
500-749 $1.28
750-999 $1.05
1000+ $0.97

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C AmbientOperating Temperature
    • Device HBM ESD Classification Level2
    • Device CDM ESD Classification Level C4B
  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200 MHz GBW
  • High Slew Rate: 360 V/µs
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance:
    • Differential Gain: 0.02%
    • Differential Phase: 0.05° (0.1 dB)
    • Gain Flatness: 75MHz
  • Input Range Includes Ground
  • Rail-to-Rail Output (Within 100 mV)
  • Low Input Bias Current: 3 pA
  • Low Shutdown Current: 3.4 µA
  • Enable and Disable Time: 100 ns and 30 ns
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V
  • MicroSIZE Packages

All trademarks are the property of their respective owners.

Texas Instruments  OPA355QDBVRQ1

The OPA355-Q1 device is a high-speed, voltage-feedback CMOS operational amplifierdesigned for applications requiring wide bandwidth. The OPA355-Q1 device is unity-gain stable andcan drive large output currents. In addition, the OPA355-Q1 device has a digital shutdown (enable)function. This feature provides power saving during idle periods and places the output in ahigh-impedance state to support output multiplexing. The differential gain is 0.02% and thedifferential phase is 0.05°. The quiescent current is 8.3 mA per channel.

The OPA355-Q1 device is optimized for operation on single supply or dual supplies as lowas 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA355-Q1 deviceextends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of therails, supporting wide dynamic range.

The OPA355-Q1 device is available in a single SOT-23-6 package and is specified over theextended –40°C to +125°C temperature range.