text.skipToContent text.skipToNavigation

OPA355UA

2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.99
10-24 $1.78
25-99 $1.66
100-249 $1.44
250-499 $1.33
500-749 $1.12
750-999 $0.92
1000+ $0.84

Features

  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200 MHz GBW
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance
    • Differential Gain: 0.02%
    • Differential Phase: 0.05°
    • 0.1-dB Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-to-Rail Output (within 100 mV)
  • Low Input Bias Current: 3 pA
  • Low Shutdown Current: 3.4 µA
  • Enable and Disable Time: 100 ns and 30 ns
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V
  • MicroSIZE Packages

All trademarks are the property of their respective owners.

Texas Instruments  OPA355UA

The OPA355 series of high-speed, voltage-feedback CMOS operational amplifiers aredesigned for video and other applications requiring wide bandwidth. The OPA355 series is unity-gainstable and can drive large output currents. In addition, the OPAx355 series has a digital shutdown(enable) function. This feature provides power saving during idle periods and places the output ina high-impedance state to support output multiplexing. The differential gain is 0.02% and thedifferential phase is 0.05°. The quiescent current is 8.3 mA per channel.

The OPAx355 series is optimized for operation on single supply or dual supplies as low as2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPAx355 seriesextends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of therails, supporting wide dynamic range.

The OPAx355 series is available in single (SOT-23-6 and SO-8), dual(VSSOP-10), and triple (TSSOP-14 and SO-14) versions. Multichannel versions feature completelyindependent circuitry for lowest crosstalk and freedom from interaction. All packages are specifiedfrom –40°C to +125°C.