OPA356AQDBVRQ1

text.skipToContent text.skipToNavigation

OPA356AQDBVRQ1

Automotive Catalog 2.5V, 200MHz GBW, CMOS Single Op Amp

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.96
10-24 $1.75
25-99 $1.63
100-249 $1.42
250-499 $1.31
500-749 $1.10
750-999 $0.90
1000+ $0.83

Features

  • Qualified For Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200-MHz GBW
  • High Slew Rate: 360 V/µs
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance:
    • Differential Gain: 0.02%
    • Differential Phase: 0.05°
    • 0.1-dB Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-To-Rail Output (Within 100 mV)
  • Low Input Bias Current: 3 pA
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V

All trademarks are the property of their respective owners.

Texas Instruments  OPA356AQDBVRQ1

The OPA356-Q1 is a high-speed voltage-feedback CMOS operational amplifier designed forvideo and other applications requiring wide bandwidth. The OPA356-Q1 is unity-gain stable and candrive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescentcurrent is only 8.3 mA.

The OPA356-Q1 is optimized for operation on single or dual supplies as low as 2.5 V(±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA356-Q1 extends 100 mVbelow ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails,supporting wide dynamic range.

The OPA356-Q1 is available in the SOT23-5 package and is specified over the –40°C to125°C range.