OPA357AIDBVT

text.skipToContent text.skipToNavigation

OPA357AIDBVT

250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.71
25-99 $1.59
100-249 $1.38
250-499 $1.27
500-749 $1.07
750-999 $0.88
1000+ $0.81

Features

  • Unity-Gain Bandwidth: 250 MHz
  • Wide Bandwidth: 100-MHz GBW
  • High Slew Rate: 150 V/µs
  • Low Noise: 6.5 nV/√Hz
  • Rail-to-Rail I/O
  • High Output Current: > 100 mA
  • Excellent Video Performance:
    • Differential Gain: 0.02%, Differential Phase:0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 4.9 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V
  • Shutdown IQ < 6 µA
  • MicroSIZE Package
  • Create a Custom Design Using the OPA357 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  OPA357AIDBVT

The OPA357 series of high-speed, voltage-feedback CMOS operational amplifiers is designedfor video and other applications requiring wide bandwidth. These devices are unity-gain stable andcan drive large output currents. Differential gain is 0.02% and differential phase is 0.09°.Quiescent current is only 4.9 mA per channel.

The OPA357 series of op amps is optimized for operation on single or dual supplies aslow as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond thesupplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.

The single version (OPA357) comes in the miniature SOT23-6 package. The dual version(OPA2357) is offered in the VSSOP-10 package.

The dual version features completely independent circuitry for lowest crosstalk andfreedom from interaction. Both versions are specified over the extended –40°C to +125°C temperaturerange.