text.skipToContent text.skipToNavigation

OPA358AIDCKT

3V Single Supply 80MHz High-Speed Op Amp in SC70

Packaging

Package | PIN: DCK | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.23
10-24 $1.10
25-99 $1.02
100-249 $0.89
250-499 $0.82
500-749 $0.69
750-999 $0.57
1000+ $0.52

Features

  • HIGH BANDWIDTH: 80MHz
  • HIGH SLEW RATE: 55V/µs
  • EXCELLENT VIDEO PERFORMANCE
    • 0.5dB GAIN FLATNESS: 25MHz
    • DIFFERENTIAL GAIN: 0.3%
    • DIFFERENTIAL PHASE: 0.7°
  • INPUT RANGE INCLUDES GROUND
  • RAIL-TO-RAIL OUTPUT
  • SHUTDOWN CURRENT: < 5µA
  • LOW QUIESCENT CURRENT: 5.2mA
  • SINGLE-SUPPLY OPERATING RANGE:
    2.7V to 3.3V
  • MicroSIZE PACKAGE: SC70-6
  • APPLICATIONS
    • DIGITAL STILL CAMERAS
    • CAMERA PHONES
    • DIGITAL MEDIA PLAYERS
    • DIGITAL VIDEO CAMERAS
    • SET-TOP-BOX VIDEO FILTERS
    • OPTICAL POWER MONITORING
    • TRANSIMPEDANCE AMPLIFIERS
    • AUTOMATIC TEST EQUIPMENT

All trademarks are the property of their respective owners.

Texas Instruments  OPA358AIDCKT

The high-speed OPA358 amplifier is optimized for 3V single-supply operation. The output typically swings within 5mV of GND with a 150 load connected to GND. The input common-mode range includes GND and swings to within 1V of the positive power supply. The OPA358 offers excellent video performance: 0.5dB gain flatness is 25MHz, differential gain is 0.3%, and differential phase is 0.7°.

The OPA358 is optimized for supply voltages from +2.7V to +3.3V, with an operating range of +2.5V to +3.6V. Quiescent current is only 5.2mA per channel.

In shutdown mode, the quiescent current is reduced to < 5µA, dramatically reducing power consumption. This is especially important in battery-operated equipment such as digital still cameras (DSCs) or mobile phones with integrated cameras.

The OPA358 is available in SC70-6, the smallest package currently available for video applications.