text.skipToContent text.skipToNavigation

OPA360AIDCKT

3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70

Packaging

Package | PIN: DCK | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.06
10-24 $0.95
25-99 $0.88
100-249 $0.75
250-499 $0.69
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 6dB
  • 2-POLE ANTI-ALIASING FILTER
  • SAG CORRECTION
    • Reduces Coupling Capacitor Size
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 6mA
  • SHUTDOWN CURRENT: 5µA (max)
  • SINGLE-SUPPLY: 2.7V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • APPLICATIONS
    • DIGITAL CAMERAS
    • CAMERA PHONES
    • SET-TOP-BOX VIDEO FILTERS

(1) Internal circuitry prevents the output from saturating, even with 0V sync tip level at the input video signal.

All trademarks are the property of their respective owners.

Texas Instruments  OPA360AIDCKT

The OPA360 high-speed amplifier is optimized for 3V portable video applications. It has been specifically designed to be compatible with digital-to-analog converters (DACs) embedded in video processors, such as Texas Instruments’ family of Digital Media Processors and others. The input common-mode range includes GND, which allows the Video-DAC to be DC-coupled to the OPA360.

The output swings within 25mV of GND and 300mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA360 is ideally suited for DC-coupling to the video load. If AC-coupling is preferred, the OPA360 offers a sag-correction feature that significantly reduces the size of the output coupling capacitor.

The OPA360 has been optimized for space-sensitive applications by integrating sag-correction, internal gain setting resistors (G = 2), and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 5µA, dramatically reducing power consumption and prolonging battery life.

The OPA360 is available in the tiny 2mm x 2.1mm SC70-6 package.