text.skipToContent text.skipToNavigation

OPA361AQDCKRQ1

Automotive Catalog 3V Video Amplifier with Internal Gain and Filter

Packaging

Package | PIN: DCK | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.09
10-24 $0.97
25-99 $0.90
100-249 $0.77
250-499 $0.71
500-749 $0.58
750-999 $0.46
1000+ $0.41

Features

  • Qualified for Automotive Applications
  • Excellent Video Performance
  • Internal Gain: 5.2V/V
  • Supports TV-Detection
  • Compatible with OMAP242x and
    DAVINCI™ Processors
  • 2-Pole Reconstruction Filter
  • Input Range Includes Ground
    • DC-Coupled Input
  • Integrated Level Shifter
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • Rail-to-Rail Output
  • Low Quiescent Current: 5.3mA
  • Shutdown Current: 1.5µA
  • Single-Supply: 2.5V to 3.3V
  • SC70-6 Package: 2.0mm × 2.1mm
  • RoHS Compliant

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

Texas Instruments  OPA361AQDCKRQ1

The OPA361-Q1 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361-Q1. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361-Q1 is ideally suited for DC-coupling to the video load.

The OPA361-Q1 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361-Q1 is available in the tiny 2mm × 2.1mm SC70-6 package.