OPA364ID

text.skipToContent text.skipToNavigation

OPA364ID

1.8V, High CMR, RRIO Op Amp

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.57
10-24 $2.31
25-99 $2.14
100-249 $1.87
250-499 $1.72
500-749 $1.45
750-999 $1.19
1000+ $1.09

Features

  • 1.8-V Operation
  • MicroSIZE Packages
  • Bandwidth: 7 MHz
  • CMRR: 90 dB (Typical)
  • Slew Rate: 5 V/µs
  • Low Offset: 500 µV (Maximum)
  • Quiescent Current: 750 µA/Channel (Maximum)
  • Shutdown Mode: Less Than 1 µA/Channel

All trademarks are the property of their respective owners.

Texas Instruments  OPA364ID

The OPA363 and OPA364 families are high-performance, CMOS operational amplifiersoptimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers aredesigned to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V
(±2.75 V). Applications include sensor amplification and signal conditioning inbattery-powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated withtraditional complimentary input stages. This feature results in excellent performance for drivinganalog-to-digital (A/D) converters without degradation of differential linearity and THD. The inputcommon-mode range includes both the negative and positive supplies. The output voltage swing iswithin 10 mV of the rails.

The OPA363 family includes a shutdown mode. Under logic control, the amplifiers can beswitched from normal operation to a standby current that is less than 1 µA.

The single version is available in the MicroSize 5-pinSOT-23 (6-pin SOT-23 for shutdown) and 8-pin SOIC. The dual version is available in 8-pin VSSOP,10-pin VSSOP, 16-pin UQFN, and 8-pin SOIC packages. Quad packages are available in 14-pin TSSOP and14-pin SOIC packages. All versions are specified for operation from –40°C to +125°C.