text.skipToContent text.skipToNavigation

OPA365AID

2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.85
10-24 $1.65
25-99 $1.54
100-249 $1.34
250-499 $1.24
500-749 $1.04
750-999 $0.85
1000+ $0.78

Features

  • Gain Bandwidth: 50 MHz
  • Zerø-Crossover Distortion Topology:
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
      • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision:
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation

Texas Instruments  OPA365AID

The OPAx365 zerø-crossover series, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input or output, low-noise (4.5 nV/√Hz) and high-speed operation (50-MHz Gain Bandwidth) make these devices ideal for driving sampling analog-to-digital converters (ADCs). Applications include audio, signal conditioning, and sensor amplification. The OPA365 family of op amps are also well-suited for cell phone power amplifier control loops.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365 (single version) is available in the micro-size SOT23-5 (SOT-5) and SOIC-8 packages. The OPA2365 (dual version) is offered in the SOIC-8 package. All versions are specified for operation from –40°C to +125°C. Single and dual versions have identical specifications for maximum design flexibility.