text.skipToContent text.skipToNavigation

OPA365AMDBVTEP

Enhanced Product 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Op Amp

Packaging

Package | PIN: DBV | 5
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.78
10-24 $5.20
25-99 $4.86
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.06
1000+ $3.00

Features

  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 96.5 dB (Min)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
      (Typical at 25°C)
    • Low Input Bias Current: 0.2 pA
      (Typical at 25°C)
  • 2.2-V to 5.5-V Operation

Texas Instruments  OPA365AMDBVTEP

The OPA365 zero-crossover series, rail-to-rail, high-performance, CMOS operational amplifier is optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low-noise (4.5 nV/√Hz) and high-speed operation (50-MHz gain bandwidth) make this device ideal for driving sampling analog-to-digital converters (ADCs). The OPA365 supports audio, signal conditioning, sensor amplification, defense, aerospace and medical applications. The OPA365 is also well-suited for cell phone power amplifier control loops.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10mV of the rails.

The OPA365 is available in the SOT23-5 package and is specified for operation from −55°C to 125°C.