text.skipToContent text.skipToNavigation

OPA3690IDBQT

Triple, Wideband, Voltage-Feedback Operational Amplifier with Disable

Packaging

Package | PIN: DBQ | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.01
10-24 $7.20
25-99 $6.73
100-249 $6.03
250-499 $5.63
500-749 $4.90
750-999 $4.24
1000+ $4.16

Features

  • FLEXIBLE SUPPLY RANGE:
    +5V to +12V Single Supply
    ±2.5V to ±6V Dual Supply
  • WIDEBAND +5V OPERATION: 220MHz (G = 2)
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • HIGH SLEW RATE: 1800V/µs
  • LOW SUPPLY CURRENT: 5.5mA/ch
  • LOW DISABLE CURRENT: 100µA/ch
  • APPLICATIONS
    • VIDEO LINE DRIVING
    • HIGH-SPEED IMAGING CHANNELS
    • ADC BUFFERS
    • PORTABLE INSTRUMENTS
    • TRANSIMPEDANCE AMPLIFIERS
    • ACTIVE FILTERS

All other trademarks are the property of their respective owners.

Texas Instruments  OPA3690IDBQT

The OPA3690 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. A new output stage architecture delivers high currents with a minimal headroom requirement. These give exceptional single-supply operation. Using a single +5V supply, the OPA3690 can deliver a 1V to 4V output swing with over 120mA drive current and 150MHz bandwidth. This combination of features makes the OPA3690 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The low 5.5mA/ch supply current of the OPA3690 is precisely trimmed at +25°C. This trim, along with low temperature drift, provides lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, will operate the OPA3690 normally. If pulled LOW, the OPA3690 supply current drops to less than 200µA/ch while the output goes to a high-impedance state. This feature may be used for power savings.