OPA3692IDBQT

text.skipToContent text.skipToNavigation

OPA3692IDBQT

Triple, Wideband, Fixed Gain Video Buffer Amplifier With Disable

Packaging

Package | PIN: DBQ | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.69
10-24 $6.02
25-99 $5.62
100-249 $5.04
250-499 $4.71
500-749 $4.10
750-999 $3.55
1000+ $3.47

Features

  • FLEXIBLE SUPPLY RANGE:
    +5V to +12V Single Supply
    ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • HIGH BANDWIDTH (G = +2): 225MHz
  • LOW SUPPLY CURRENT: 5.1mA/ch
  • LOW DISABLED CURRENT: 150µA/ch
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • IMPROVED HIGH–FREQUENCY PINOUT
  • APPLICATIONS
    • RGB VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DAs
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • ACTIVE FILTERS
    • WIDEBAND DIFFERENTIAL RECEIVERS
    • IMPROVED UPGRADE TO OPA3682

All trademarks are the property of their respective owners

Texas Instruments  OPA3692IDBQT

The OPA3692 provides an easy–to–use, broadband fixed gain, triple buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer, or a gain of +1 or –1 voltage buffer. Operating on a very low 5.1mA/ch supply current, the OPA3692 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers high output current with minimal headroom and crossover distortion. This gives exceptional single–supply operation. Using a single +5V supply, the OPA3692 can deliver a 1V to 4V output swing with over 120mA drive current and > 200MHz bandwidth. This combination of features makes the OPA3692 an ideal RGB line driver or single–supply, triple Analog–to– Digital Converter (ADC) input driver.

The low 5.1mA/ch supply current of the OPA3692 is precisely trimmed at +25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power can be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3692 supply current drops to less than 150µA/ch while the output goes into a high–impedance state. This feature may be used for power savings.