OPA380AID

text.skipToContent text.skipToNavigation

OPA380AID

High Speed Precision Transimpedance Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.51
10-24 $4.06
25-99 $3.79
100-249 $3.40
250-499 $3.17
500-749 $2.76
750-999 $2.39
1000+ $2.34

Features

  • > 1MHz TRANSIMPEDANCE BANDWIDTH
  • EXCELLENT LONG-TERM VOS STABILITY
  • BIAS CURRENT: 50pA (max)
  • OFFSET VOLTAGE: 25µV (max)
  • DYNAMIC RANGE: 4 to 5 Decades
  • DRIFT: 0.1µV/°C (max)
  • GAIN BANDWIDTH: 90MHz
  • QUIESCENT CURRENT: 7.5mA
  • SUPPLY RANGE: 2.7V to 5.5V
  • SINGLE AND DUAL VERSIONS
  • MicroSIZE PACKAGE: MSOP-8
  • APPLICATIONS
    • PHOTODIODE MONITORING
    • PRECISION I/V CONVERSION
    • OPTICAL AMPLIFIERS
    • CAT-SCANNER FRONT-END

All trademarks are the property of their respective owners.

Texas Instruments  OPA380AID

The OPA380 family of transimpedance amplifiers provides high-speed (90MHz Gain Bandwidth [GBW]) operation, with extremely high precision, excellent long-term stability, and very low 1/f noise. It is ideally suited for high-speed photodiode applications. The OPA380 features an offset voltage of 25µV, offset drift of 0.1µV/°C, and bias current of 50pA. The OPA380 far exceeds the offset, drift, and noise performance that conventional JFET op amps provide.

The signal bandwidth of a transimpedance amplifier depends largely on the GBW of the amplifier and the parasitic capacitance of the photodiode, as well as the feedback resistor. The 90MHz GBW of the OPA380 enables a transimpedance bandwidth of > 1MHz in most configurations. The OPA380 is ideally suited for fast control loops for power level on an optical fiber.

As a result of the high precision and low-noise characteristics of the OPA380, a dynamic range of 4 to 5 decades can be achieved. For example, this capability allows the measurement of signal currents on the order of 1nA, and up to 100µA in a single I/V conversion stage. In contrast to logarithmic amplifiers, the OPA380 provides very wide bandwidth throughout the full dynamic range. By using an external pull-down resistor to -5V, the output voltage range can be extended to include 0V.

The OPA380 (single) is available in MSOP-8 and SO-8 packages. The OPA2380 (dual) is available in the miniature MSOP-8 package. They are specified from -40°C to +125°C.