text.skipToContent text.skipToNavigation

OPA4172AQPWRQ1

Automotive 36-V, Single-Supply, 10-MHz, Rail-to-Rail Output, Operational Amplifier

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.83
10-24 $2.55
25-99 $2.37
100-249 $2.08
250-499 $1.95
500-749 $1.65
750-999 $1.40
1000+ $1.33

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
      –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESDClassification level C6
  • Wide Supply Range:
    4.5 V to 36 V, ±2.25 V to ±18 V
  • Low Offset Voltage: ±0.2 mV
  • Low Offset Drift: ±0.3 µV/°C
  • Gain Bandwidth: 10 MHz
  • Low Input Bias Current: ±8 pA
  • Low Quiescent Current: 1.6 mA per Amplifier
  • Low Noise: 7 nV/√Hz
  • EMI and RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • High Common-Mode Rejection: 120 dB
  • Industry-Standard Packages:
    • VSSOP-8,TSSOP-14

All trademarks are the property of their respective owners.

Texas Instruments  OPA4172AQPWRQ1

The OPA2172-Q1 and OPA4172-Q1 (OPAx172-Q1) are afamily of 36-V, single-supply, low-noise operational amplifiers capable of operating on suppliesranging from 4.5 V (±2.25 V) to 36 V
(±18 V). The OPAx172-Q1 are available in micropackages, and offer low offset, drift, andquiescent current. These devices also offer wide bandwidth, fast slew rate, and high output currentdrive capability. The dual and quad versions all have identical specifications for maximum designflexibility.

Unlike most op amps that are specified at only one supply voltage, the OPAx172-Q1 familyis specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal.The input can operate 100 mV below the negative rail and within 2 V of the top rail during normaloperation. Note that these devices can operate with full rail-to-rail input 100 mV beyond the toprail, but with reduced performance within 2 V of the top rail.

The OPAx172-Q1 series of op amps are specified from –40°C to +125°C.