OPA4180IPWR

text.skipToContent text.skipToNavigation

OPA4180IPWR

0.1 uV/C Drift, Quad, Low Noise, Rail-to-Rail, 36V Zero Drift Op Amp

Packaging

Package | PIN: PW | 14
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $3.39
10-24 $3.06
25-99 $2.84
100-249 $2.49
250-499 $2.34
500-749 $1.99
750-999 $1.68
1000+ $1.60

Features

  • Low Offset Voltage: 75 µV (Maximum)
  • Zero-Drift: 0.1 µV/°C
  • Low Noise: 10 nV/√Hz
  • Very Low 1/f Noise
  • Excellent DC Precision:
    • PSRR: 126 dB
    • CMRR: 114dB
    • Open-Loop Gain (AOL): 120dB
  • Quiescent Current: 525 µA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output:
    Input Includes Negative Rail
  • Low Bias Current: 250 pA (Typical)
  • RFI Filtered Inputs
  • MicroSIZE Packages

All trademarks are the property of their respective owners.

Texas Instruments  OPA4180IPWR

The OPA180, OPA2180 and OPA4180 operational amplifiers (op amps) use TI’s proprietaryzero-drift techniques to simultaneously providelow offset voltage (75 µV), and near zero-drift over time and temperature. These miniature,high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail outputswing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- ordual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.

The dual-channel version is offered in VSSOP-8 packages and SOIC-8 packages. Thequad-channel version is offered in SOIC-14 and TSSOP-14 packages. The single and quad packageofferings (OPA180 and OPA4180) are specified from –40°C to +125°C, and the dual package (OPA2180)is specified from –40°C to +105°C.