OPA4191ID

text.skipToContent text.skipToNavigation

OPA4191ID

Low-Power, Precision, 36-V, e-trim™­ CMOS Amplifier

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $5.30
10-24 $4.76
25-99 $4.45
100-249 $3.99
250-499 $3.72
500-749 $3.24
750-999 $2.81
1000+ $2.75

Features

  • Low Offset Voltage: ±5 µV
  • Low Offset Voltage Drift: ±0.1 µV/°C
  • Low Noise: 15 nV/√Hz at 1 kHz
  • High Common-Mode Rejection: 140 dB
  • Low Bias Current: ±5 pA
  • Rail-to-Rail Input and Output
  • Wide Bandwidth: 2.5-MHz GBW
  • High Slew Rate: 5 V/µs
  • Low Quiescent Current: 140 µA per Amplifier
  • Wide Supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • EMI/RFI Filtered Inputs
  • Differential Input Voltage Range to Supply Rail
  • High Capacitive Load Drive Capability: 1 nF
  • Industry Standard Packages:
    • Single in SOIC-8, SOT-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

Texas Instruments  OPA4191ID

The OPAx191 family (OPA191, OPA2191, OPA4191) is a new generation of 36-V, e-trim operational amplifiers.

These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset voltage (±5 µV, typ), low offset drift (±0.2 µV/°C, typ), and 2-MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (5 V/µs) make the OPAx191 a robust, high-performance operational amplifier for high-voltage industrial applications.

The opax191 family of op amps is available in standard packages and is specified from –40°C to +125°C.