text.skipToContent text.skipToNavigation

OPA4348AQPWRQ1

Automotive 1MHz, 45uA, RRIO, Quad Op Amp

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.40
10-24 $1.25
25-99 $1.16
100-249 $1.01
250-499 $0.93
500-749 $0.78
750-999 $0.64
1000+ $0.59

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Low Quiescent Current (IQ): 45 µA (Typ)
  • Low Cost
  • Rail-to-Rail Input and Output
  • Single Supply: 2.1 V to 5.5 V
  • Input Bias Current: 0.5 pA (Typ)
  • High Speed: Power With Bandwidth: 1 MHz
  • APPLICATIONS
    • Portable Equipment
    • Battery-Powered Equipment
    • Smoke Alarms
    • CO Detectors
    • HEV/EV and Power Train
    • Infotainment and Cluster
    • Medical Instrumentation

All other trademarks are the property of their respective owners

Texas Instruments  OPA4348AQPWRQ1

The OPAx348-Q1 series of devices are single-supply, low-power CMOS operational amplifiers. Featuring an extended bandwidth of 1 MHz and a supply current of 45 µA, the OPAx348-Q1 family of devices is useful for low-power applications on single supplies of 2.1 V to 5.5 V.

Low supply current of 45 µA and an input bias current of 0.5 pA make the OPAx348-Q1 family of devices an optimal candidate for low-power, high-impedance applications such as smoke detectors and other sensors.

The OPA348-Q1 device is available in both the SOT23-5 (DBV) and the SOIC (D) packages. The OPA2348-Q1 device is available in the SOIC-8 (D) package. The OPA4348-Q1 device is available in the TSSOP-14 (PW) package. The automotive temperature range of –40°C to +125°C over all supply voltages offers additional design flexibility.