OPA4354AQPWRQ1

text.skipToContent text.skipToNavigation

OPA4354AQPWRQ1

Automotive, 250MHz, Rail-to-Rail I/O, CMOS Quad Operational Amplifier

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.00
10-24 $3.60
25-99 $3.36
100-249 $2.94
250-499 $2.76
500-749 $2.34
750-999 $1.98
1000+ $1.89

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade: –40°C to +125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level:
      • C6 for OPA354A-Q1 and OPA2354A-Q1
      • C3 for OPA4354-Q1
  • Unity-Gain Bandwidth: 250 MHz
  • Wide Bandwidth: 100-MHz GBW Product
  • High Slew Rate: 150 V/µs
  • Low Noise: 6.5 nV/√Hz
  • Rail-to-Rail I/O
  • High Output Current: >100 mA
  • Excellent Video Performance
    • Differential Gain Error: 0.02%
    • Differential Phase Error: 0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 4.9 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V

All trademarks are the property of their respective owners.

Texas Instruments  OPA4354AQPWRQ1

The design of the OPAx354-Q1 family of high-speed, voltage-feedback CMOS operationalamplifiers is for video and other applications requiring wide bandwidth. These devices areunity-gain stable and can drive large output currents. Differential gain is 0.02% and differentialphase is 0.09°. Quiescent current is only 4.9 mA per channel.

The OPAx354-Q1 family of operational amplifiers (op-amps) are optimized for operation onsingle or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode inputrange extends beyond the supplies. The output swing is within 100 mV of the rails, supporting widedynamic range.

The single-supply version (OPA354A-Q1) is available in the tiny SOT–23-5 (DBV) package.The dual-supply version (OPA2354A-Q1) is available in the miniature VSSOP-8 (DGK) package andfeatures completely independent circuitry for lowest crosstalk and freedom from interaction. Thequad-supply version (OPA4354-Q1) is available in the TSSOP-14 (PW) package. The devicespecifications are for operation over the automotive temperature range of –40°C to +125°C.