OPA4364AQDRQ1

text.skipToContent text.skipToNavigation

OPA4364AQDRQ1

Automotive 1.8V, High CMR, RRIO Op Amp

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.82
10-24 $3.44
25-99 $3.20
100-249 $2.80
250-499 $2.63
500-749 $2.23
750-999 $1.89
1000+ $1.80

Features

  • Qualified for Automotive Applications
  • 1.8-V Operation
  • Bandwidth: 7 MHz
  • CMRR: 90 dB (Typ)
  • Slew Rate: 5 V/µs
  • Low Offset: 500 µV (Max)
  • Quiescent Current: 750 µA/Channel (Max)
  • Shutdown Mode: <1 µA/Channel
  • APPLICATIONS
    • Signal Conditioning
    • Data Acquisition
    • Process Control
    • Active Filters
    • Test Equipment

Texas Instruments  OPA4364AQDRQ1

The OPA2364 and OPA4364 are high-performance CMOS operational amplifiers optimized for low-voltage single-supply operation. These miniature low-cost amplifiers are designed to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V (±2.75 V). Applications include sensor amplification and signal conditioning in battery-powered systems.

The OPAx364 family offers excellent CMRR without the crossover associated with traditional complimentary input stages. This results in excellent performance for driving analog-to-digital (A/D) converters without degradation of differential linearity and total harmonic distortion (THD). The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The dual version is available in an SO-8 package and the quad package is available in an
SO-14 package. All versions are specified for operation from –40°C to 125°C.