OPA4377AQPWRQ1

text.skipToContent text.skipToNavigation

OPA4377AQPWRQ1

Automotive-Qualified CMOS Operational Amplifier With Low Noise and 5.5MHz GBW

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.25
10-24 $2.03
25-99 $1.89
100-249 $1.66
250-499 $1.55
500-749 $1.32
750-999 $1.11
1000+ $1.06

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Low Noise: 7.5 nV/√Hz at 1 kHz
  • 0.1-Hz to 10-Hz Noise: 0.8 µVPP
  • Quiescent Current: 760 µA (typical)
  • Low Offset Voltage: 250 µV (typical)
  • Gain Bandwidth Product: 5.5 MHz
  • Rail-to-Rail Input and Output
  • Single-Supply Operation
  • Supply Voltage: 2.2 V to 5.5 V
  • Space-Saving Packages:
    • SOT-23, VSSOP, TSSOP

Texas Instruments  OPA4377AQPWRQ1

The OPAx377-Q1 family of operational amplifiers are wide-bandwidth CMOS amplifiers that provide very low noise, low input bias current, and low offset voltage while operating on a low quiescent current of 0.76 mA (typical).

The OPAx377-Q1 op amps are optimized for low-voltage, single-supply applications. The exceptional combination of ac and dc performance make them ideal for a wide range of applications, including small signal conditioning, audio, and active filters. In addition, these parts have a wide supply range with excellent PSRR, making them attractive for applications that run directly from batteries without regulation.

The OPA377-Q1 is available in the SOT23-5 package. The dual, OPA2377-Q1, is offered in the MSOP-8 package and the quad OPA4377-Q1 is offered in the TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.