OPA445AU

text.skipToContent text.skipToNavigation

OPA445AU

High Voltage FET-Input Operational Amplifier

Packaging

Package | PIN: D | 8
Temp:
Carrier: Partial Tube
Qty Price
1-9 $9.28
10-24 $8.63
25-99 $8.33
100-249 $7.27
250-499 $6.92
500-749 $6.37
750-999 $5.72
1000+ $5.70

Features

  • WIDE-POWER SUPPLY RANGE: ±10V to ±45V
  • HIGH SLEW RATE: 15V/µs
  • LOW INPUT BIAS CURRENT: 10pA
  • STANDARD-PINOUT TO-99, DIP, SO-8 PowerPAD™, AND SO-8 SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • TEST EQUIPMENT
    • HIGH-VOLTAGE REGULATORS
    • POWER AMPLIFIERS
    • DATA ACQUISITION
    • SIGNAL CONDITIONING
    • AUDIO
    • PIEZO DRIVERS

PowerPAD is a trademark of Texas Instruments, Inc. All other trademarks are the property of their respective owners.

Texas Instruments  OPA445AU

The OPA445 is a monolithic operational amplifier capable of operation from power supplies up to ±45V and output currents of 15mA. It is useful in a wide variety of applications requiring high output voltage or large common-mode voltage swings.

The OPA445's high slew rate provides wide powerbandwidth response, which is often required for high-voltage applications. FET input circuitry allows the use of high-impedance feedback networks, thus minimizing their output loading effects. Laser trimming of the input circuitry yields low input offset voltage and drift.

The OPA445 is available in standard pinout TO-99, DIP-8, and SO-8 surface-mount packages as well as an SO-8 PowerPAD package for reducing junction temperature. It is fully specified from -25°C to +85°C and operates from -55°C to +125°C. A SPICE macromodel is available for design analysis (from www.ti.com).