OPA4820ID

text.skipToContent text.skipToNavigation

OPA4820ID

Quad, Unity-Gain, Low-Noise, Voltage-Feedback Operational Amplifier

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $7.24
10-24 $6.51
25-99 $6.08
100-249 $5.45
250-499 $5.09
500-749 $4.43
750-999 $3.83
1000+ $3.76

Features

  • HIGH BANDWIDTH: 220MHz (G = +2)
  • HIGH OUTPUT CURRENT: ±85mA
  • LOW INPUT NOISE: 2.5nV/Hz
  • LOW SUPPLY CURRENT: 5.7mA/ch
  • FLEXIBLE SUPPLY VOLTAGE:
    ±2V to ±6.3V Dual Supply
    +4V to +12.6V Single Supply
  • EXCELLENT DC ACCURACY:
    • Maximum 25°C Input Offset Voltage = 0.8mV
    • Maximum 25°C Input Offset Current = 500nA
  • APPLICATIONS
    • LOW–COST VIDEO LINE DRIVERS
    • ADC PREAMPS
    • ACTIVE FILTERS
    • LOW–NOISE INTEGRATORS
    • PORTABLE TEST EQUIPMENT
    • OPTICAL CHANNEL AMPLIFIERS
    • LOW–POWER, BASEBAND AMPLIFIERS
    • CCD IMAGING CHANNEL AMPLIFIERS
    • OPA4650 UPGRADE

All trademarks are the property of their respective owners.

Texas Instruments  OPA4820ID

The OPA4820 provides a wideband, unity-gain stable, voltage-feedback amplifier with a very low input noise voltage and high output current using a low 5.7mA/ch supply current. At unity-gain, the OPA4820 gives > 600MHz bandwidth with < 1 dB peaking. The OPA4820 complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input offset voltage of ±0.8mV and an offset current of ±500nA give excellent absolute DC precision for pulse amplifier applications.

Minimal input and output voltage swing headroom allow the OPA4820 to operate on a single +5V supply with > 2VPP output swing. While not a rail-to-rail (RR) output, this swing will support most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.

Exceptionally low dG/dP (0.01%/0.03°) supports low-cost composite video line driver applications. Existing designs can use the industry-standard quad pinout SO-14 package while emerging high-density portable applications can use the TSSOP-14.