OPA541AP

text.skipToContent text.skipToNavigation

OPA541AP

High Power Monolithic Operational Amplifier

Packaging

Package | PIN: KV | 11
Temp: S (-25 to 85)
Carrier: Partial Tube
Qty Price
1-9 $20.51
10-24 $19.07
25-99 $18.41
100-249 $16.08
250-499 $15.30
500-749 $14.08
750-999 $12.64
1000+ $12.60

Features

  • Power Supplies to ±40 V
  • Output Current to 10-A Peak
  • Programmable Current Limit
  • Industry-Standard Pinout
  • FET Input
  • TO-3 and Low-Cost Power Plastic Packages

Texas Instruments  OPA541AP

The OPA541 device is a power-operational amplifier capable of operation from power supplies up to ±40 V, and delivering continuous output currents up to 5 A. Internal current-limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 devices fabricated are using a proprietary bipolar and FET process.

The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors do need not to be modified.

The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic pachage has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.