text.skipToContent text.skipToNavigation

OPA547T-1

High-Voltage, High-Current Op Amp with shutdown capability

Packaging

Package | PIN: KC | 7
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $9.36
10-24 $8.70
25-99 $8.40
100-249 $7.34
250-499 $6.98
500-749 $6.43
750-999 $5.77
1000+ $5.75

Features

  • WIDE SUPPLY RANGE
      Single Supply: +8V to +60V
      Dual Supply: ±4V to ±30V
  • HIGH OUTPUT CURRENT:
      500mA Continuous
  • WIDE OUTPUT VOLTAGE SWING
  • FULLY PROTECTED:
      Thermal Shutdown
      Adjustable Current Limit
  • OUTPUT DISABLE CONTROL
  • THERMAL SHUTDOWN INDICATOR
  • HIGH SLEW RATE: 6V/µs
  • LOW QUIESCENT CURRENT
  • PACKAGES:
      7-Lead TO-220, Zip and Straight Leads
      7-Lead DDPAK Surface-Mount
  • APPLICATIONS
    • VALVE, ACTUATOR DRIVERS
    • SYNCHRO, SERVO DRIVERS
    • POWER SUPPLIES
    • TEST EQUIPMENT
    • TRANSDUCER EXCITATION
    • AUDIO AMPLIFIERS

Texas Instruments  OPA547T-1

The OPA547 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA547 operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA547 is internally protected against over-temperature conditions and current overloads. In addition, the OPA547 was designed to provide an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA547 senses the load indirectly. This allows the current limit to be adjusted from 0mA to 750mA with a 0 to 150 µA control signal. This is easily done with a resistor/potentiometer or controlled digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA547 is in thermal shutdown.

The OPA547 is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. It is specified for operation over the extended industrial temperature range, –40°C to +85°C.