text.skipToContent text.skipToNavigation

OPA548T-1

High-Voltage, High-Current, Wide-Output-Voltage-Swing Power Operational Amplfier

Packaging

Package | PIN: KC | 7
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $12.93
10-24 $12.02
25-99 $11.60
100-249 $10.13
250-499 $9.64
500-749 $8.88
750-999 $7.97
1000+ $7.94

Features

  • Wide Supply Range
    • Single Supply: 8 V to 60 V
    • Dual Supply: ±4 V to ±30 V
  • High-Output Current:
    • 3-A Continuous
    • 5-A Peak
  • Wide Output Voltage Swing
  • Fully Protected:
    • Thermal Shutdown
    • Adjustable Current Limit
  • Output Disable Control
  • Thermal Shutdown Indicator
  • High Slew Rate: 10 V
  • Low Quiescent Current
  • Packages:
    • 7-Lead TO-220, Zip and Straight Leads
    • 7-Lead DDPAK Surface-Mount

Texas Instruments  OPA548T-1

The OPA548 device is a low-cost, high-voltage and high-current operational amplifier that’s ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high-output voltage and current.

The OPA548 device operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA548 device is internally protected against over-temperature conditions and current overloads. In addition, the OPA548 device was designed to provide an accurate, user-selected current limit. Unlike other designs, which use a resistor in series with the output current path, the OPA548 device senses the load indirectly. This allows the current limit to be adjusted from 0 A to 5 A with a resistor and potentiometer or controlled digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA548 is in thermal shutdown.

The OPA548 device is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. The device is specified for operation over the extended industrial temperature range, –40°C to 85°C. A SPICE macromodel is available for design analysis.