text.skipToContent text.skipToNavigation

OPA564AQDWPRQ1

Automotive 1.5A, 24V, 17MHz, Power Operational Amplifier

Packaging

Package | PIN: DWP | 20
Temp: S (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.27
10-24 $5.64
25-99 $5.26
100-249 $4.72
250-499 $4.41
500-749 $3.83
750-999 $3.32
1000+ $3.25

Features

  • Qualified for Automotive Applications
  • High Output Current: 1.5A
  • Wide Power-Supply Range:
    • Single Supply: +7V to +24V
    • Dual Supply: ±3.5V to ±12V
  • Large Output Swing: 20VPP at 1.5A
  • Fully Protected:
    • Thermal Shutdown
    • Adjustable Current Limit
  • Diagnostic Flags:
    • Over-Current
    • Thermal Shutdown
  • Output ENABLE/SHUTDOWN Control
  • High Speed:
    • Gain-Bandwidth Product: 17MHz
    • Full-Power Bandwidth at 10VPP: 1.3MHz
    • Slew Rate: 40V/µs
  • Diode for Junction Temperature Monitoring
  • HSOP-20 PowerPAD Package
    (Bottom- and Top-Side Thermal Pad Versions)
  • APPLICATIONS
    • Powerline Communications
    • Valve, Actuator Driver
    • VCOM Driver
    • Motor Driver
    • Audio Power Amplifier
    • Power-Supply Output Amplifier
    • Test Equipment Amplifier
    • Transducer Excitation
    • Laser Diode Driver
    • General-Purpose Linear Power Booster

All trademarks are the property of their respective owners.

Texas Instruments  OPA564AQDWPRQ1

The OPA564-Q1 is a low-cost, high-current operational amplifier that is ideal for driving up to 1.5A into reactive loads. The high slew rate provides 1.3MHz full-power bandwidth and excellent linearity. These monolithic integrated circuits provide high reliability in demanding powerline communications and motor control applications.

The OPA564-Q1 operates from a single supply of 7V to 24V, or dual power supplies of ±3.5V to ±12V. In single-supply operation, the input common-mode range extends to the negative supply. At maximum output current, a wide output swing provides a 20VPP (IOUT = 1.5A) capability with a nominal 24V supply.

The OPA564-Q1 is internally protected against over-temperature conditions and current overloads. It is designed to provide an accurate, user-selected current limit. Two flag outputs are provided; one indicates current limit and the second shows a thermal over-temperature condition. It also has an Enable/Shutdown pin that can be forced low to shut down the output, effectively disconnecting the load.

The OPA564-Q1 is housed in a thermally-enhanced, surface-mount PowerPAD™ package (HSOP-20) with the choice of the thermal pad on either the top side or the bottom side of the package.