text.skipToContent text.skipToNavigation

OPA569AIDWP

Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current

Packaging

Package | PIN: DWP | 20
Temp: S (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $9.02
10-24 $8.11
25-99 $7.58
100-249 $6.80
250-499 $6.34
500-749 $5.52
750-999 $4.78
1000+ $4.68

Features

  • HIGH OUTPUT CURRENT: 2A
  • OUTPUT SWINGS TO: 150mV of Rails with IO =2A
  • THERMAL PROTECTION
  • ADJUSTABLE CURRENT LIMIT
  • TWO FLAGS: Current Limit and Temperature Warning
  • LOW SUPPLY VOLTAGE OPERATION: 2.7V to 5.5V
  • SHUTDOWN FUNCTION WITH OUTPUT DISABLE
  • SMALL POWER PACKAGE: SO-20 PowerPAD™
  • APPLICATIONS
    • THERMOELECTRIC COOLER DRIVER
    • LASER DIODE PUMP DRIVER
    • VALVE, ACTUATOR DRIVER
    • SYNCHRO, SERVO DRIVER
    • TRANSDUCER EXCITATION
    • GENERAL LINEAR POWER BOOSTER FOR OP AMPS
    • PARALLELING OPTION FOR HIGHER CURRENT APPLICATIONS

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  OPA569AIDWP

The OPA569 is a low-cost, high-current, operational amplifier designed for driving a wide variety of loads while operating on low-voltage supplies. It operates from either single or dual supplies for design flexibility and has rail-to-rail swing on the input and output. Typical output swing is within 150mV of the supply rails, with output current of 2A. Output swing closer to the rails is achievable with lighter loads.

The OPA569 is unity gain stable, has low dc errors, is easy to use, and free from the phase inversion problems found in some power amplifiers. High performance is maintained at voltage swings near the output rails.

The OPA569 provides an accurate user-selected current limit that is set with an external resistor, or digitally adjusted via a Digital-to-Analog Converter.

The OPA569 output can be independently disabled using the Enable pin, saving power and protecting the load.

The IMONITOR pin provides a 1:475 bidirectional copy of the output current. This eliminates the need for a series current shunt resistor, allowing more voltage to be applied to the load. This pin can be used for simple monitoring, or feedback control to establish constant output current.

Two flags are provided: one for warning of thermal over-stress, and one for current limit condition. The Thermal Flag pin can be connected to the Enable pin to provide a thermal shutdown solution.

Packaged in the Texas Instruments PowerPAD™ package, it is small and easy to heat sink. The OPA569 is specified for operation over the extended industrial temperature range, –40°C to +85°C.