OPA694IDBVT

text.skipToContent text.skipToNavigation

OPA694IDBVT

WideBand, Low-Power, Current Feedback Amplifier

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.34
10-24 $3.01
25-99 $2.80
100-249 $2.46
250-499 $2.30
500-749 $1.96
750-999 $1.65
1000+ $1.58

Features

  • UNITY GAIN STABLE BANDWIDTH: 1.5GHz
  • HIGH GAIN OF 2V/V BANDWIDTH: 690MHz
  • LOW SUPPLY CURRENT: 5.8mA
  • HIGH SLEW RATE: 1700V/µsec
  • HIGH FULL-POWER BANDWIDTH: 675MHz
  • LOW DIFFERENTIAL GAIN/PHASE: 0.03%/0.015°
  • Pb-FREE AND GREEN SOT23-5 PACKAGE
  • APPLICATIONS
    • WIDEBAND VIDEO LINE DRIVER
    • MATRIX SWITCH BUFFER
    • DIFFERENTIAL RECEIVER
    • ADC DRIVER
    • IMPROVED REPLACEMENT FOR OPA658

Texas Instruments  OPA694IDBVT

The OPA694 is an ultra-wideband, low-power, current feedback operational amplifier featuring high slew rate and low differential gain/phase errors. An improved output stage provides ±80mA output drive with < 1.5V output voltage headroom. Low supply current with > 500MHz bandwidth meets the requirements of high-density video routers. Being a current feedback design, the OPA694 holds its bandwidth to very high gains—at a gain of 10, the OPA694 will still provide 200MHz bandwidth.

RF applications can use the OPA694 as a low-power SAW pre-amplifier. Extremely high 3rd-order intercept is provided through 70MHz at much lower quiescent power than many typical RF amplifiers.

The OPA694 is available in an industry-standard pinout in both SO-8 and SOT23-5 packages.