OPA698ID

text.skipToContent text.skipToNavigation

OPA698ID

Unity Gain Stable, Wideband Voltage Limiting Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.81
10-24 $4.33
25-99 $4.04
100-249 $3.62
250-499 $3.38
500-749 $2.94
750-999 $2.55
1000+ $2.50

Features

  • HIGH LINEARITY NEAR LIMITING
  • FAST RECOVERY FROM OVERDRIVE: 1ns
  • LIMITING VOLTAGE ACCURACY: ±10mV
  • –3dB BANDWIDTH (G = +1): 450MHz
  • GAIN BANDWIDTH PRODUCT: 250MHz
  • SLEW RATE: 1100V/µs
  • ±5V AND +5V SUPPLY OPERATION
  • HIGH-GAIN VERSION AVAILABLE: OPA699
  • APPLICATIONS
    • FAST LIMITING ANALOG-TO-DIGITAL CONVERTER (ADC) INPUT BUFFERS
    • CCD PIXEL CLOCK STRIPPING
    • VIDEO SYNC STRIPPING
    • HF MIXERS
    • IF LIMITING AMPLIFIERS
    • AM SIGNAL GENERATION
    • NONLINEAR ANALOG SIGNAL PROCESSING
    • OPA688 UPGRADE

All trademarks are the property of their respective owners.

Texas Instruments  OPA698ID

The OPA698 is a wideband, unity-gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±10mV. The op amp operates linearly to within 20mV of the output limit voltages.

The combination of a narrow nonlinear range and the low limiting offset allows the limiting voltages to be set within 100mV of the desired linear output range. A fast 1ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA698 to be used in all standard op amp applications.

Nonlinear analog signal processing will benefit from the ability of the OPA698 to sharply transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA698 is available in an industry standard pinout SO-8 package. For higher gain, or transimpedance applications requiring output limiting with fast recovery, consider the OPA699.