text.skipToContent text.skipToNavigation

OPA699ID

OPA699: Wideband, High Gain Voltage Limiting Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.95
10-24 $4.45
25-99 $4.16
100-249 $3.73
250-499 $3.48
500-749 $3.03
750-999 $2.62
1000+ $2.57

Features

  • HIGH LINEARITY NEAR LIMITING
  • FAST RECOVERY FROM OVERDRIVE: 1ns
  • LIMITING VOLTAGE ACCURACY: ±10mV
  • –3dB BANDWIDTH (G = +6): 260MHz
  • GAIN BANDWIDTH PRODUCT: 1000MHz
  • STABLE FOR G +4V/V
  • SLEW RATE: 1400V/µs
  • ±5V AND +5V SUPPLY OPERATION
  • LOW GAIN VERSION: OPA698
  • APPLICATIONS
    • TRANSIMPEDANCE WITH FAST OVERDRIVE RECOVERY
    • FAST LIMITING ADC INPUT DRIVER
    • LOW PROP DELAY COMPARATOR
    • NONLINEAR ANALOG SIGNAL PROCESSING
    • DIFFERENCE AMPLIFIER
    • IF LIMITING AMPLIFIER
    • OPA689 UPGRADE

All trademarks are the property of their respective owners.

Texas Instruments  OPA699ID

The OPA699 is a wideband, voltage-feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±10mV. The op amp operates linearly to within 20mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100mV of the desired linear output range. A fast 1ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA699 to be used in all standard op amp applications.

Nonlinear analog signal processing circuits will benefit from the OPA699 sharp transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA699 is available in an industry-standard pinout in an SO-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698.