OPA820ID

text.skipToContent text.skipToNavigation

OPA820ID

Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.49
10-24 $2.25
25-99 $2.09
100-249 $1.83
250-499 $1.72
500-749 $1.46
750-999 $1.23
1000+ $1.18

Features

  • High Bandwidth (240 MHz, G = 2)
  • High-Output Current (±110 mA)
  • Low-Input Noise (2.5 nV/√Hz)
  • Low-Supply Current (5.6 mA)
  • Flexible Supply Voltage:
    • Dual ±2.5 V to ±6 V
    • Single 5 V to 12 V
  • Excellent DC Accuracy:
    • Maximum 25°C Input Offset Voltage = ±750 µV
    • Maximum 25°C Input Offset Current = ±400 nA

Texas Instruments  OPA820ID

The OPA820 device provides a wideband, unity-gain stable, voltage-feedback amplifier with a very-low input-noise voltage and high-output current using a low 5.6-mA supply current. At unity-gain, the OPA820 device gives more than 800-MHz bandwidth with less than 1-dB peaking. The OPA820 device complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input-offset voltage of ±750 µV and an offset current of ±400 nA provide excellent absolute DC precision for pulse amplifier applications.

Minimal input and output voltage-swing headroom allow the OPA820 device to operate on a single 5-V supply with more than 2-VPP output swing. While not a rail-to-rail (RR) output, this swing supports most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.

Exceptionally low dG/dP (0.01% or 0.03°) supports low-cost composite-video line-driver applications. Existing designs can use the industry-standard pinout, 8-pin SOIC package while emerging high-density portable applications can use the 5-pin SOT-23. Offering the lowest thermal impedance of the industry in a SOT package, along with full specification over both the commercial and industrial temperature ranges, provides solid performance over a wide temperature range.