OPA827AID

text.skipToContent text.skipToNavigation

OPA827AID

Low-Noise, High-Precision, JFET-Input Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $9.94
10-24 $8.94
25-99 $8.35
100-249 $7.49
250-499 $6.99
500-749 $6.08
750-999 $5.27
1000+ $5.16

Features

  • Input Voltage Noise Density:
    4 nV/√Hz at 1 kHz
  • Input Voltage Noise:
    0.1 Hz to 10 Hz: 250 nVPP
  • Input Bias Current: 10 pA (Maximum)
  • Input Offset Voltage: 150 µV (Maximum)
  • Input Offset Drift: 2 µV/°C (Maximum)
  • Gain Bandwidth: 22 MHz
  • Slew Rate: 28 V/µs
  • Quiescent Current: 4.8 mA/Ch
  • Wide Supply Range: ±4 V to ±18 V
  • Packages: 8-Pin SOIC and 8-Pin VSSOP

Texas Instruments  OPA827AID

The OPA827 series of JFET operational amplifiers combine outstanding DC precision with excellent AC performance. These amplifiers offer low offset voltage (150 µV, maximum), very low drift over temperature (0.5 µV/°C, typical), low-bias current (3 pA, typical), and very low 0.1-Hz to 10-Hz noise (250 nVPP, typical). The device operates over a wide supply voltage range, ±4 V to ±18 V on a low supply current (4.8 mA/Ch, typical).

Excellent AC characteristics, such as a 22-MHz gain bandwidth product (GBW), a slew rate of 28 V/µs, and precision DC characteristics make the OPA827 series well-suited for a wide range of applications including 16-bit to 18-bit mixed signal systems, transimpedance (I/V-conversion) amplifiers, filters, precision ±10-V front ends, and professional audio applications.

The OPA827 is available in both 8-pin SOIC and 8-pin VSSOP surface-mount packages, and is specified from –40°C to 125°C.