OPA830ID

text.skipToContent text.skipToNavigation

OPA830ID

Low-Power, Single-Supply Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.90
10-24 $2.60
25-99 $2.42
100-249 $2.10
250-499 $1.94
500-749 $1.63
750-999 $1.34
1000+ $1.23

Features

  • HIGH BANDWIDTH:
      250MHz (G = +1)
      110MHz (G = +2)
  • LOW SUPPLY CURRENT: 3.9mA (VS = +5V)
  • FLEXIBLE SUPPLY RANGE:
      ±1.4V to ±5.5V Dual Supply
      +2.8V to +11V Single Supply
  • INPUT RANGE INCLUDES GROUND ON SINGLE SUPPLY
  • 4.88V OUTPUT SWING ON +5V SUPPLY
  • HIGH SLEW RATE: 550V/µs
  • LOW INPUT VOLTAGE NOISE: 9.2nV/Hz
  • Pb-FREE SOT23 PACKAGE
  • APPLICATIONS
    • SINGLE-SUPPLY ANALOG-TO-DIGITAL CONVERTER (ADC) INPUT BUFFERS
    • SINGLE-SUPPLY VIDEO LINE DRIVERS
    • CCD IMAGING CHANNELS
    • LOW-POWER ULTRASOUND
    • PLL INTEGRATORS
    • PORTABLE CONSUMER ELECTRONICS

All trademarks are the property of their respective owners.

Texas Instruments  OPA830ID

The OPA830 is a low-power, single-supply, wideband, voltage-feedback amplifier designed to operate on a single +3V or +5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends below the negative supply and to within 1.7V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 25mV of either supply while driving 150. High output drive current (±80mA) and low differential gain and phase errors also make them ideal for single-supply consumer video products.

Low distortion operation is ensured by the high gain bandwidth product (110MHz) and slew rate (550V/µs), making the OPA830 an ideal input buffer stage to 3V and 5V CMOS ADCs. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.2nV/Hz input voltage noise supports wide dynamic range operation.

The OPA830 is available in an industry-standard SO-8 package. The OPA830 is also available in an ultra-small SOT23-5 package. For fixed-gain line driver applications, consider the OPA832.