OPA843ID

text.skipToContent text.skipToNavigation

OPA843ID

Wideband, Low Distortion, Medium Gain, Voltage Feedback Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.96
10-24 $3.56
25-99 $3.32
100-249 $2.98
250-499 $2.78
500-749 $2.42
750-999 $2.10
1000+ $2.05

Features

  • HIGH BANDWIDTH: 260MHz (G = +5)
  • GAIN BANDWIDTH PRODUCT: 800MHz
  • LOW INPUT VOLTAGE NOISE: 2.0nV/√Hz
  • VERY LOW DISTORTION: –96dBc (5MHz)
  • HIGH OPEN-LOOP GAIN: 110dB
  • FAST 12-BIT SETTLING: 10.5ns (0.01%)
  • LOW INPUT OFFSET VOLTAGE: 300µV
  • OUTPUT CURRENT: ±100mA
  • APPLICATIONS
    • ADC/DAC BUFFER AMPLIFIER
    • LOW DISTORTION "IF" AMPLIFIER
    • ACTIVE FILTERS
    • LOW-NOISE RECEIVER
    • WIDEBAND TRANSIMPEDANCE
    • TEST INSTRUMENTATION
    • PROFESSIONAL AUDIO
    • OPA643 UPGRADE

All trademarks are the property of their respective owners.

Texas Instruments  OPA843ID

The OPA843 provides a level of speed and dynamic range previously unattainable in a monolithic op amp. Using a high Gain Bandwidth (GBW), two gain-stage design, the OPA843 gives a medium gain range device with exceptional dynamic range. The "classic" differential input complements this high dynamic range with DC precision beyond most high-speed amplifier products. Very low input offset voltage and current, high Common-Mode Rejection Ratio (CMRR) and Power-Supply Rejection Ratio (PSRR), and high open-loop gain combine to give a high DC precision amplifier along with low noise and high 3rd-order intercept.

12- to 16-bit converter interfaces will benefit from this combination of features. High-speed transimpedance applications can be implemented with exceptional DC precision as well. Differential configurations using two OPA843s can deliver very low distortion to high output voltages, as shown below.