text.skipToContent text.skipToNavigation

OPA857IRGTT

Ultralow-Noise, Wideband, Pseudo-Differential Output Transimpedance Amplifier

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.85
10-24 $4.51
25-99 $4.35
100-249 $3.80
250-499 $3.62
500-749 $3.33
750-999 $2.99
1000+ $2.98

Features

  • Internal Midscale Reference Voltage
  • Pseudo-Differential Output Voltage
  • Wide Dynamic Range
  • Closed-Loop Transimpedance Bandwidth:
    • 125 MHz (5-kΩ Transimpedance Gain,
      1.5-pF External Parasitic Capacitance)
    • 105 MHz (20-kΩ Transimpedance Gain,
      1.5-pF External Parasitic Capacitance)
  • Ultralow Input-Referred Current Noise
    (Brickwall Filter BW = 135 MHz):
    15 nARMS (20-kΩ Transimpedance)
  • Very Fast Overload Recovery Time: < 25 ns
  • Internal Input Protection Diode
  • Power Supply:
    • Voltage: 2.7 V to 3.6 V
    • Current: 23.4 mA
  • Extended Temperature Range: –40°C to +85°C

Texas Instruments  OPA857IRGTT

The OPA857 is a wideband, fast overdrive recovery, fast-settling, ultralow-noise transimpedance amplifier targeted at photodiode monitoring applications. With selectable feedback resistance, the OPA857 simplifies the design of high-performance optical systems. Very fast overload recovery time and internal input protection provide the best combination to protect the remainder of the signal chain from overdrive while minimizing recovery time. The two selectable transimpedance gain configurations allow high dynamic range and flexibility required in modern transimpedance amplifier applications. The OPA857 is available in a 3-mm × 3-mm VQFN package.

The device is characterized for operation over the full industrial temperature range from –40°C to +85°C.