OPT9221ZVM

text.skipToContent text.skipToNavigation

OPT9221ZVM

Time-of-Flight (ToF) Controller for OPT8241

Packaging

Package | PIN: ZVM | 256
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $20.81
10-24 $19.34
25-99 $18.67
100-249 $16.31
250-499 $15.52
500-749 $14.28
750-999 $12.82
1000+ $12.78

Features

  • QVGA 3D ToF Controller: Up to 120 FPS
  • Depth Data:
    • 12-Bit Phase
    • Up to 12-Bit Amplitude
    • Up to 4-Bit Ambient
    • Saturation Detection
  • Chipset Interface:
    • Compatible with TI ToF Sensor (OPT8241)
  • Output (CMOS, 8-Lane Data, 8 Control Signals,
    and Clock):
    • Digital Video Protocol (DVP)-Compatible:
      • Data, VD, HD, Clock
    • Synchronous Serial Interface (SSI)-Compatible
  • Depth Engine:
    • Pixel Binning
    • Region of Interest (ROI)
    • De-Aliasing
    • Non-linearity Correction
    • Temperature Compensation
    • High Dynamic Range Operation
    • Spatial Filter
  • Timing Coordinator:
    • Sensor Control
    • Master and Slave Sync Operation
  • I2C Slave Interface
  • Power Supply: 1.2-V Core, 1.8-V I/O, 3.3-V I/O
    2.5-V Analog
  • Package: 256-Pin, 9-mm × 9-mm NFBGA
  • Operating Temperature: 0°C to 85°C

Texas Instruments  OPT9221ZVM

The time-of-flight controller (TFC) is a high-performance, 3D time-of-flight (ToF) sensor companion device that computes the depth data from the digitized sensor data. Depth data are output via a programmable complementary metal-oxide-semiconductor (CMOS) parallel interface.

In addition to depth data, the TFC provides auxiliary information consisting of amplitude, ambient, and flags for each pixel. This information can be used to implement filters and masks and to dynamically control the system configuration for the intended performance.

The TFC supports a wide range of binning and ROI options that help optimize the data throughput that must be handled.

The 9-mm × 9-mm NFBGA package enables small form-factor, 3D, ToF systems that can be embedded into a variety of end equipment.