text.skipToContent text.skipToNavigation

PCA9555DWR

Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers

Packaging

Package | PIN: DW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.88
10-24 $1.69
25-99 $1.57
100-249 $1.37
250-499 $1.26
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • Low Standby-Current Consumption of 1 µA Max
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • 5-V Tolerant I/O Ports
  • Compatible With Most Microcontrollers
  • 400-kHz Fast I2C Bus
  • Address by Three Hardware Address Pins for Use of up to Eight Devices
  • Polarity Inversion Register
  • Latched Outputs With High-Current Drive Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  PCA9555DWR

This 16-bit I/O expander for the two-line bidirectional bus(I2C) is designed for 2.3-V to 5.5-V VCCoperation. It provides general-purpose remote I/O expansion for most microcontroller families viathe I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9555 consists of two 8-bit Configuration (input or output selection), Input Port,Output Port, and Polarity Inversion (active high or active low operation) registers. At power on,the I/Os are configured as inputs. The system master can enable the I/Os as either inputs oroutputs by writing to the I/O configuration bits. The data for each input or output is kept in thecorresponding Input or Output register. The polarity of the Input Port register can be invertedwith the Polarity Inversion register. All registers can be read by the system master.