text.skipToContent text.skipToNavigation

PCI1520PDV

PC Card Controller

Packaging

Package | PIN: PDV | 208
Temp: C (0 to 70)
Carrier: Partial Tray
Qty Price
1-9 $9.71
10-24 $8.74
25-99 $8.16
100-249 $7.32
250-499 $6.83
500-749 $5.94
750-999 $5.15
1000+ $5.04

Features

  • A 208-terminal low-profile QFP (PDV) or 209-terminal MicroStar BGA™ ball-grid array (GHK) package
  • 2.5-V core logic and 3.3-V I/O with universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Integrated low-dropout voltage regulator (LDO-VR) eliminates the need for an external 2.5-V power supply
  • Mix-and-match 5-V/3.3-V 16-bit PC Cards and 3.3-V CardBus Cards
  • Two PC Card or CardBus slots with hot insertion and removal
  • Serial interface to TI™ TPS222X dual-slot PC Card power switch
  • Burst transfers to maximize data throughput with CardBus Cards
  • Interrupt configurations: parallel PCI, serialized PCI, parallel ISA, and serialized ISA
  • Serial EEPROM interface for loading subsystem ID and subsystem vendor ID
  • Pipelined architecture for greater than 130-Mbps throughput from CardBus-to-PCI and from PCI-to-CardBus
  • Up to five general-purpose I/Os
  • Programmable output select for CLKRUN\
  • Multifunction PCI device with separate configuration space for each socket
  • Five PCI memory windows and two I/O windows available for each 16-bit interface
  • Two I/O windows and two memory windows available to each CardBus socket
  • Exchangeable-card-architecture- (ExCA-) compatible registers are mapped in memory and I/O space
  • Intel™ 82365SL-DF and 82365SL register compatible
  • Ring indicate, SUSPEND\, PCI CLKRUN\, and CardBus CCLKRUN\
  • Socket activity LED terminals
  • PCI bus lock (LOCK\)
  • Advanced quarter-micron, ultralow-power CMOS technology
  • Internal ring oscillator

Intel is a trademark of Intel Corporation.
TI and MicroStar BGA are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

Texas Instruments  PCI1520PDV

The Texas Instruments PCI1520, a 208-terminal dual-slot CardBus controller designed to meet the PCI Bus Power Management Interface Specification for PCI to CardBus Bridges, is an ultralow-power high-performance PCI-to-CardBus controller that supports two independent card sockets compliant with the PC Card Standard (rev. 7.1). The PCI1520 provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The 1997 PC Card Standard retains the 16-bit PC Card specification defined in PCI Local Bus Specification and defines the new 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The PCI1520 supports any combination of 16-bit and CardBus PC Cards in the two sockets, powered at 5 V or 3.3 V, as required.

The PCI1520 is compliant with the PCI Local Bus Specification, and its PCI interface can act as either a PCI master device or a PCI slave device. The PCI bus mastering is initiated during CardBus PC Card bridging transactions. The PCI1520 is also compliant with PCI Bus Power Management Interface Specification (rev. 1.1).

All card signals are internally buffered to allow hot insertion and removal without external buffering. The PCI1520 is register-compatible with the Intel 82365SL-DF and 82365SL ExCA controllers. The PCI1520 internal data path logic allows the host to access 8-, 16-, and 32-bit cards using full 32-bit PCI cycles for maximum performance. Independent buffering and a pipeline architecture provide an unsurpassed performance level with sustained bursting. The PCI1520 can also be programmed to accept fast posted writes to improve system-bus utilization.

Multiple system-interrupt signaling options are provided, including parallel PCI, parallel ISA, serialized ISA, and serialized PCI. Furthermore, general-purpose inputs and outputs are provided for the board designer to implement sideband functions. Many other features designed into the PCI1520, such as socket activity light-emitting diode (LED) outputs, are discussed in detail throughout the design specification.

An advanced complementary metal-oxide semiconductor (CMOS) process achieves low system power consumption while operating at PCI clock rates up to 33 MHz. Several low-power modes enable the host power management system to further reduce power consumption.