text.skipToContent text.skipToNavigation

PCI2040PGE

PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0

Packaging

Package | PIN: PGE | 144
Temp: C (0 to 70)
Carrier: Partial Tray
Qty Price
1-9 $28.15
10-24 $26.17
25-99 $25.26
100-249 $22.06
250-499 $21.00
500-749 $19.32
750-999 $17.34
1000+ $17.29

Features

  • PCI bus target only, supporting both single-word reads and writes
  • Write transaction posting for improved PCI bus performance
  • Provides glueless interface to host port interface (HPI) port of C54x and/or C6x
  • Up to four DSP devices on HPI
  • Allows direct access to program and control external devices connnected to PCI2040
  • Serial ROM interface for loading subsystem ID and subsystem vendor ID
  • A 16-bit general-purpose bus (GPB) that provides glueless interface to TI JTAG TBC
  • 3.3-V core logic with universal PCI interface compatible with 3.3-V to 5-V signaling environments
  • Advanced submicron, low-power CMOS technology
  • 144-pin device and choice of surface mount packaging: TQFP or 12 mm x 12 mm MicroStar BGA
  • Up to 33 MHz PCI bus frequency

Texas Instruments  PCI2040PGE

The TI PCI2040 is a PCI-DSP bridge that provides a glueless connection between the 8-bit host port interface (HPI) port on the TMS320C54X or the 16-bit HPI port on TMS320C6X to the high performance PCI bus. It provides a PCI bus target interface compliant with the PCI Local Bus Specification.

The PCI2040 provides several external interfaces: the PCI bus interface with compact PCI support, the HPI port interface with support for up to four DSPs, a serial ROM interface, a general-purpose input/output interface (GPIOs), and a 16-bit general-purpose bus to provide a glueless interface to TI JTAG test bus controller (TBC). The PCI2040 universal target-only PCI interface is compatible with 3.3-V to 5-V signaling environments.

The PCI2040 interfaces with DSPs via a data bus (HPI port). The PCI2040 also provides a serial ROM interface for preloading several registers including the subsystem ID and subsystem vendor ID.

The PCI2040, compliant with the latest PCI Bus Power Management Interface Specification, provides serveral low-power features that reduce power consumption. Furthermore, an advanced CMOS process achieves low system power consumption.

Unused PCI2040 inputs mus be pulled to a valid logic level using a pullup resistor.