text.skipToContent text.skipToNavigation

PCM1606E

103dB SNR 6-Channel Audio DAC

Packaging

Package | PIN: DB | 20
Temp: S (-25 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.86
10-24 $4.37
25-99 $4.08
100-249 $3.66
250-499 $3.42
500-749 $2.97
750-999 $2.57
1000+ $2.52

Features

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 103 dB, Typical
    • SNR: 103 dB, Typical
    • THD+N: 0.004%, Typical
    • Full-Scale Output: 3.1 Vp-p, Typical
  • 8× Oversampling Interpolation Filter:
    • Stopband Attenuation: –55 dB
    • Passband Ripple: ±0.03 dB
  • Sampling Frequency:
    • 5 kHz to 200 kHz (Channels 1 and 2)
    • 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
  • Accepts 16- and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified, TDM
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
  • Digital De-Emphasis for 32 kHz, 44.1 kHz, 48 kHz
  • Power Supply: 5-V Single Supply
  • 20-Lead SSOP Package
  • APPLICATIONS
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

Texas Instruments  PCM1606E

The PCM1606 is a CMOS monolithic integrated circuit that features six 24-bit audio digital-to-analog converters and support circuitry in a small 20-lead SSOP package. The digital-to-analog converters utilize Texas Instruments’ enhanced multilevel, delta-sigma architecture, which employs 2nd-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1606 accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz are supported.