text.skipToContent text.skipToNavigation

PCM1680DBQ

105dB SNR 8-Channel Audio DAC

Packaging

Package | PIN: DBQ | 28
Temp: S (-25 to 70)
Carrier: Partial Tube
Qty Price
1-9 $4.78
10-24 $4.31
25-99 $4.01
100-249 $3.51
250-499 $3.29
500-749 $2.80
750-999 $2.36
1000+ $2.26

Features

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB Typical
    • SNR: 105 dB Typical
    • THD+N: 0.002% Typical
    • Full-Scale Output: 3.9 VPP Typical
  • 4x/8x Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -50 dB
    • Passband Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
  • Zero Flags for Selectable Channel Combinations
  • Serial Port (SPI/I2C) for Mode Control
  • User-Programmable Functions:
    • Flexible Audio Data Formats
      • Right-Justified, I2S, and Left-Justified
      • 16-, 18-, 20-, and 24-Bit Audio Data
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5-dB/step
      • 0 dB to -100 dB, 1-dB/step
    • Soft Mute
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
  • Single Power-Supply Operation: 5-V Analog, 5-V Digital
  • Package: SSOP-28 (150 mil)
  • Pin-Compatible with PCM1780
  • APPLICATIONS
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

System Two, Audio Precision are trademarks of Audio Precision, Inc.
SPI is a trademark of Motorola.
I2C, I2S are trademarks of NXP Semiconductors.

Texas Instruments  PCM1680DBQ

The PCM1680 is a CMOS, monolithic integrated circuit which features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small SSOP-28. The DACs use TI's enhanced multilevel delta-sigma (%#x394;) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1680 accepts industry-standard audio data formats with 16-bit to 24-bit audio data. Sampling rates up to 200 kHz are supported. The PCM1680 provides a full set of user-programmable functions through a serial control port, using an SPI or I2C interface.