PCM1690IDCARQ1

text.skipToContent text.skipToNavigation

PCM1690IDCARQ1

Automotive Catalog 113dB SNR 8-Channel Audio DAC with Differential Outputs

Packaging

Package | PIN: DCA | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.34
10-24 $4.81
25-99 $4.49
100-249 $4.03
250-499 $3.76
500-749 $3.27
750-999 $2.83
1000+ $2.77

Features

  • Qualified for Automotive Applications
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS,
      384 fS, 512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP, TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial Control Interface, or
      Hardware Control
  • Multi Functions via SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified, Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Data Polarity Control
    • Power Down
  • Multi Functions via H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C
  • APPLICATIONS
    • Blu-ray DVD Players
    • HD DVD Players
    • AV Receivers
    • Home Theaters
    • Car Audio External Amplifiers
    • Car Audio AVN Applications

All other trademarks are the property of their respective owners

Texas Instruments  PCM1690IDCARQ1

The PCM1690-Q1 is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690-Q1 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690-Q1 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690-Q1 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.