PCM1742KE

text.skipToContent text.skipToNavigation

PCM1742KE

106dB SNR Stereo DAC

Packaging

Package | PIN: DBQ | 16
Temp: S (-25 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.83
10-24 $4.35
25-99 $4.05
100-249 $3.55
250-499 $3.33
500-749 $2.83
750-999 $2.39
1000+ $2.28

Features

  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range:
      • 106 dB, Typical (PCM1742KE)
      • 100 dB, Typical (PCM1742E)
    • SNR:
      • 106 dB, Typical (PCM1742KE)
      • 100 dB, Typical (PCM1742E)
    • THD+N:
      • 0.002%, Typical (PCM1742KE)
      • 0.003%, Typical (PCM1742E)
    • Full-Scale Output: 3.1 Vp-p, Typical
  • 4x/8x Oversampling Digital Filter:
    Stop-Band Attenuation: -55 dB
    Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS With Autodetect
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • User-Programmable Mode Controls:
    Digital Attenuation: 0 dB to -63 dB, 0.5 dB/Step
    Digital De-Emphasis
    Digital Filter Rolloff: Sharp or Slow
    Soft Mute
    Zero Flags for Each Output
  • Dual-Supply Operation: 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small SSOP-16 Package
  • APPLICATIONS
    • AV Receivers
    • DVD Movie Players
    • DVD Add-On Cards for High-End PCs
    • DVD Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

All other trademarks are the property of their respective owners

Texas Instruments  PCM1742KE

The PCM1742 is a CMOS, monolithic, integrated circuit which includes stereo digital-to-analog converters (DACs) and support circuitry in a small SSOP-16 package. The data converters use Texas Instruments' enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1742 accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port that supports register write functions.