PCM1807PW

text.skipToContent text.skipToNavigation

PCM1807PW

101dB SNR Stereo ADC With Single-Ended Inputs

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.64
10-24 $2.38
25-99 $2.21
100-249 $1.94
250-499 $1.82
500-749 $1.54
750-999 $1.30
1000+ $1.24

Features

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • Oversampling Decimation Filter:
    – Oversampling Frequency: ×64
    – Pass-Band Ripple: ±0.05 dB
    – Stop-Band Attenuation: –65 dB
    – On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • High Performance:
    – THD+N: –93 dB (Typical)
    – SNR: 99 dB (Typical)
    – Dynamic Range: 99 dB (Typical)
  • PCM Audio Interface With SPI Control:
    – Master/Slave Mode Selectable
    – Data Formats: 24-Bit Left-Justified, 24-Bit I2S
  • Multiple Functions with SPI Control:
    – Power Down
    – Mute with Fade-Out and Fade-In
    – Polarity Control
  • Analog Antialias LPF Included
  • Sampling Rate: 16–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Dual Power Supplies:
    – 5-V for Analog
    – 3.3-V for Digital
  • Package: 14-Pin TSSOP
  • APPLICATIONS
    • DVD Recorder
    • Digital TV
    • AV Amplifier/Receiver
    • MD Player
    • CD Recorder
    • Multitrack Receiver
    • Electric Musical Instrument

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

Texas Instruments  PCM1807PW

The PCM1807 is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1807 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1807 supports master and slave mode and two data formats in serial audio interface.

The PCM1807 has many functions which are con- trolled through SPI serial-control port: power down, fade-in and fade-out, polarity control, etc.

The PCM1807 is suitable for wide variety of cost-sensitive consumer applications where good per- formance and operation with a 5-V analog supply and 3.3-V digital supply is required. The PCM1807 is fabricated using a highly advanced CMOS process and is available in a small, 14-pin TSSOP package.